Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5205 500/1 WR 182TC STD
Part #:0230-40089
Catalog #:5205 500/1 WR 182TC STD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 2.02 | Product Type: | Right Angle |
| Frame Size: | 180TC | Model Code: | 5205 |
| Product Line: | PowerCubeX Worm Gear Drive | Series Code: | 5200 |
| Service Factor: | 1 | Input Diameter (in): | 1.125 in |
| Gear Type: | Double-worm | Ratio: | 500:1 |
| Input Style: | C-Face Quill | Ratio Range: | 500:1 to 750:1 |
| Output RPM: | 3.5 | Center Distance (in): | 5.16 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 19,580 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798992532 | Weight: | 208.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

