Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5206 400/1 WR 56C STD (SIDE MT)
Part #:0230-40128
Catalog #:5206 400/1 WR 56C STD (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1.0 |
| Ratio: | 400:1 | Product Line: | PowerCubeX Worm Gear Drive |
| Gear Type: | Double-worm | Frame Size: | 56C |
| Series Code: | 5200 | Maximum Input HP: | 2.41 @ 1750 RPM |
| Input Diameter (in): | 0.625 in | Model Code: | 5206 |
| Input Style: | C-Face Quill | Keyway: | 3/16 x 3/32 |
| Mounting Style: | SELECT | Output RPM: | 4.38 |
| Ratio Range: | 250:1 to 500:1 | Center Distance (in): | 5.16 |
| Reduction: | DOUBLE | Motor Frame Size: | 56C |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 19580 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961032041 | Weight: | 218.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

