Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5206 1500/1 WR 56C STD (SIDE MT)
Part #:0230-40135
Catalog #:5206 1500/1 WR 56C STD (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Double-worm |
| Series Code: | 5200 | Model Code: | 5206 |
| Product Line: | PowerCubeX Worm Gear Drive | Input Diameter (in): | 0.625 in |
| Maximum Input HP: | 1.11 | Service Factor: | 1 |
| Frame Size: | 56C | Ratio: | 1500:1 |
| Input Style: | C-Face Quill | Output RPM: | 1.17 |
| Ratio Range: | 1000:1 to 2500:1 | Center Distance (in): | 5.16 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 22,670 in/lbs |
General Specifications
| UPC: | 662798992556 | Weight: | 218.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

