Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5206 2000/1 WR 56C STD (SIDE MT)
Part #:0230-40137
Catalog #:5206 2000/1 WR 56C STD (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Product Line: | PowerCubeX Worm Gear Drive |
| Input Diameter (in): | 0.625 in | Maximum Input HP: | 0.79 |
| Series Code: | 5200 | Product Type: | Right Angle |
| Service Factor: | 1 | Gear Type: | Double-worm |
| Model Code: | 5206 | Ratio: | 2000:1 |
| Output RPM: | 0.88 | Ratio Range: | 1000:1 to 2500:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.16 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 20,050 in/lbs |
General Specifications
| UPC: | 662798992563 | Weight: | 218.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

