Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5206 3600/1 WR 56C STD (SIDE MT)
Part #:0230-40140
Catalog #:5206 3600/1 WR 56C STD (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Model Code: | 5206 | Input Diameter (in): | 0.625 in |
| Frame Size: | 56C | Product Line: | PowerCubeX Worm Gear Drive |
| Maximum Input HP: | 0.34 | Ratio: | 3600:1 |
| Series Code: | 5200 | Gear Type: | Double-worm |
| Output RPM: | 0.49 | Input Style: | C-Face Quill |
| Ratio Range: | 2500:1 + | Center Distance (in): | 5.16 |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 12,120 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798992570 | Weight: | 218.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

