Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5206 100/1 WR 182TC STD (SIDE MT)
Part #:0230-40163
Catalog #:5206 100/1 WR 182TC STD (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 5206 | Product Line: | PowerCubeX Worm Gear Drive |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Series Code: | 5200 | Service Factor: | 1 |
| Maximum Input HP: | 7.73 | Gear Type: | Double-worm |
| Frame Size: | 180TC | Input Diameter (in): | 1.125 in |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.16 |
| Motor Frame Size: | 180TC | Output Torque Rating (in-lb): | 18,530 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961771070 | Packaged Length: | 48.00 IN |
| Packaged Width: | 24.00 IN | Packaged Height: | 30.00 IN |

