Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5206 400/1 WR 182TC STD (SIDE MT)
Part #:0230-40168
Catalog #:5206 400/1 WR 182TC STD (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 5206 | Product Type: | Right Angle |
| Ratio: | 400:1 | Gear Type: | Double-worm |
| Series Code: | 5200 | Product Line: | PowerCubeX Worm Gear Drive |
| Service Factor: | 1 | Frame Size: | 180TC |
| Input Diameter (in): | 1.125 in | Maximum Input HP: | 2.41 |
| Input Style: | C-Face Quill | Output RPM: | 4.38 |
| Ratio Range: | 250:1 to 500:1 | Center Distance (in): | 5.16 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 19,580 in/lbs |
General Specifications
| UPC: | 662798992624 | Weight: | 218.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

