Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5206 600/1 WR 182TC STD (SIDE MT)
Part #:0230-40170
Catalog #:5206 600/1 WR 182TC STD (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 5206 | Gear Type: | Double-worm |
| Product Line: | PowerCubeX Worm Gear Drive | Maximum Input HP: | 2.18 |
| Series Code: | 5200 | Product Type: | Right Angle |
| Frame Size: | 180TC | Service Factor: | 1 |
| Ratio: | 600:1 | Input Diameter (in): | 1.125 in |
| Input Style: | C-Face Quill | Ratio Range: | 500:1 to 750:1 |
| Output RPM: | 2.92 | Center Distance (in): | 5.16 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 22,670 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798992631 | Weight: | 218.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

