Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5207 150/1 WR STD FLANGE
Part #:0230-40204
Catalog #:5207 150/1 WR STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Ratio: | 150:1 |
| Maximum Input HP: | 6.09 | Gear Type: | Double-worm |
| Series Code: | 5200 | Model Code: | 5207 |
| Product Line: | PowerCubeX Worm Gear Drive | Output Diameter (in): | 2.188 in |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Ratio Range: | 100:1 to 250:1 | Input Style: | Shaft |
| Output RPM: | 11.7 | Output Shaft Orientation: | LR |
| Center Distance (in): | 5.16 | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 21,080 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798992648 | Weight: | 292.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

