Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5207 300/1 WR STD FLANGE
Part #:0230-40207
Catalog #:5207 300/1 WR STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 3.5 | Series Code: | 5200 |
| Product Type: | Right Angle | Output Diameter (in): | 2.188 in |
| Gear Type: | Double-worm | Product Line: | PowerCubeX Worm Gear Drive |
| Ratio: | 300:1 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Model Code: | 5207 |
| Input Style: | Shaft | Output Shaft Orientation: | LR |
| Output RPM: | 5.83 | Ratio Range: | 250:1 to 500:1 |
| Center Distance (in): | 5.16 | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 22,150 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662961025586 | Weight: | 292.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

