Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5207 1500/1 WR STD FLANGE
Part #:0230-40215
Catalog #:5207 1500/1 WR STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Series Code: | 5200 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Product Line: | PowerCubeX Worm Gear Drive | Maximum Input HP: | 1.11 |
| Output Diameter (in): | 2.188 in | Gear Type: | Double-worm |
| Model Code: | 5207 | Ratio: | 1500:1 |
| Output Shaft Orientation: | LR | Output RPM: | 1.17 |
| Input Style: | Shaft | Ratio Range: | 1000:1 to 2500:1 |
| Center Distance (in): | 5.16 | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 22,670 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961004277 | Weight: | 292.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

