Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5208 250/1 WR 143TC STD FLANGE
Part #:0230-40246
Catalog #:5208 250/1 WR 143TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Series Code: | 5200 | Output Diameter (in): | 2.188 in |
| Product Line: | PowerCubeX Worm Gear Drive | Ratio: | 250:1 |
| Maximum Input HP: | 3.18 | Product Type: | Right Angle |
| Model Code: | 5208 | Frame Size: | 140TC |
| Gear Type: | Double-worm | Output RPM: | 7 |
| Output Shaft Orientation: | LR | Ratio Range: | 250:1 to 500:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.16 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | Double |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 15,180 in/lbs |
General Specifications
| UPC: | 662798992655 | Weight: | 298.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

