Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5208 1000/1 WR 143TC STD FLANGE
Part #:0230-40253
Catalog #:5208 1000/1 WR 143TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 2.188 in | Ratio: | 1000:1 |
| Model Code: | 5208 | Product Type: | Right Angle |
| Product Line: | PowerCubeX Worm Gear Drive | Maximum Input HP: | 1.19 |
| Service Factor: | 1 | Gear Type: | Double-worm |
| Series Code: | 5200 | Input Diameter (in): | 0.875 in |
| Frame Size: | 140TC | Ratio Range: | 1000:1 to 2500:1 |
| Input Style: | C-Face Quill | Output Shaft Orientation: | LR |
| Output RPM: | 1.75 | Center Distance (in): | 5.16 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 19,580 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662961033109 | Weight: | 298.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

