Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5208 150/1 WR 182TC STD FLANGE
Part #:0230-40264
Catalog #:5208 150/1 WR 182TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 150:1 | Product Type: | Right Angle |
| Maximum Input HP: | 6.09 | Frame Size: | 180TC |
| Output Diameter (in): | 2.188 in | Input Diameter (in): | 1.125 in |
| Product Line: | PowerCubeX Worm Gear Drive | Service Factor: | 1 |
| Gear Type: | Double-worm | Model Code: | 5208 |
| Series Code: | 5200 | Output Shaft Orientation: | LR |
| Ratio Range: | 100:1 to 250:1 | Input Style: | C-Face Quill |
| Output RPM: | 11.7 | Center Distance (in): | 5.16 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 21,080 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798992679 | Weight: | 298.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

