Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5210 1800/1 WR 56C BL,CR OUTPUT
Part #:0230-40456
Catalog #:5210 1800/1 WR 56C BL,CR OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Double-worm | Series Code: | 5200 |
| Service Factor: | 1 | Model Code: | 5210 |
| Maximum Input HP: | 0.99 | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 2.000 in | Product Type: | Right Angle |
| Frame Size: | 56C | Product Line: | PowerCubeX Worm Gear Drive |
| Ratio: | 1800:1 | Output RPM: | 0.97 |
| Ratio Range: | 1000:1 to 2500:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.16 | Motor Frame Size: | 56C |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 22,670 in/lbs |
General Specifications
| UPC: | 662961049551 | Weight: | 218.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

