Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5210 300/1 WR 143TC BL,CR OUTPUT
Part #:0230-40467
Catalog #:5210 300/1 WR 143TC BL,CR OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 5210 | Series Code: | 5200 |
| Product Line: | PowerCubeX Worm Gear Drive | Input Diameter (in): | 0.875 in |
| Gear Type: | Double-worm | Product Type: | Right Angle |
| Maximum Input HP: | 3.5 | Service Factor: | 1 |
| Ratio: | 300:1 | Frame Size: | 140TC |
| Output Diameter (in): | 2.000 in | Ratio Range: | 250:1 to 500:1 |
| Output RPM: | 5.83 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.16 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 22,150 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662961741035 | Weight: | 218.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

