Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5210 75/1 WR 56C BR,CL OUTPUT
Part #:0230-40522
Catalog #:5210 75/1 WR 56C BR,CL OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 5210 | Maximum Input HP: | 9.65 |
| Input Diameter (in): | 0.625 in | Gear Type: | Double-worm |
| Product Type: | Right Angle | Frame Size: | 56C |
| Ratio: | 75:1 | Output Diameter (in): | 2.000 in |
| Service Factor: | 1 | Product Line: | PowerCubeX Worm Gear Drive |
| Series Code: | 5200 | Ratio Range: | 75:1 |
| Input Style: | C-Face Quill | Output RPM: | 23.3 |
| Center Distance (in): | 5.16 | Motor Frame Size: | 56C |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 17,840 in/lbs |
General Specifications
| UPC: | 662961036612 | Weight: | 218.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

