Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5210 400/1 WR 56C BR,CL OUTPUT
Part #:0230-40528
Catalog #:5210 400/1 WR 56C BR,CL OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Ratio: | 400:1 |
| Maximum Input HP: | 2.41 | Gear Type: | Double-worm |
| Product Line: | PowerCubeX Worm Gear Drive | Service Factor: | 1 |
| Series Code: | 5200 | Frame Size: | 56C |
| Model Code: | 5210 | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 2.000 in | Ratio Range: | 250:1 to 500:1 |
| Output RPM: | 4.38 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.16 | Motor Frame Size: | 56C |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 19,580 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798992747 | Weight: | 218.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

