Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5210 1500/1 WR 56C BR,CL OUTPUT
Part #:0230-40535
Catalog #:5210 1500/1 WR 56C BR,CL OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Gear Type: | Double-worm |
| Maximum Input HP: | 1.11 | Ratio: | 1500:1 |
| Series Code: | 5200 | Frame Size: | 56C |
| Product Type: | Right Angle | Product Line: | PowerCubeX Worm Gear Drive |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 2.000 in |
| Model Code: | 5210 | Input Style: | C-Face Quill |
| Ratio Range: | 1000:1 to 2500:1 | Output RPM: | 1.17 |
| Center Distance (in): | 5.16 | Motor Frame Size: | 56C |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 22,670 in/lbs |
General Specifications
| UPC: | 662798992785 | Weight: | 218.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

