Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5210 1800/1 WR 56C BR,CL OUTPUT
Part #:0230-40536
Catalog #:5210 1800/1 WR 56C BR,CL OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 5200 | Service Factor: | 1 |
| Product Type: | Right Angle | Model Code: | 5210 |
| Gear Type: | Double-worm | Input Diameter (in): | 0.625 in |
| Frame Size: | 56C | Product Line: | PowerCubeX Worm Gear Drive |
| Maximum Input HP: | 0.99 | Output Diameter (in): | 2.000 in |
| Ratio: | 1800:1 | Input Style: | C-Face Quill |
| Output RPM: | 0.97 | Ratio Range: | 1000:1 to 2500:1 |
| Center Distance (in): | 5.16 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 22,670 in/lbs |
General Specifications
| UPC: | 662961031372 | Weight: | 218.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

