Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5210 2000/1 WR 56C BR,CL OUTPUT
Part #:0230-40537
Catalog #:5210 2000/1 WR 56C BR,CL OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Service Factor: | 1 |
| Gear Type: | Double-worm | Series Code: | 5200 |
| Maximum Input HP: | 0.79 | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 2.000 in |
| Model Code: | 5210 | Ratio: | 2000:1 |
| Product Line: | PowerCubeX Worm Gear Drive | Output RPM: | 0.88 |
| Ratio Range: | 1000:1 to 2500:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.16 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 20,050 in/lbs |
General Specifications
| UPC: | 662798992792 | Weight: | 218.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

