Hub City GW Series Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - GW6005 250/1 WR 182TC 3.438
Part #:0270-02538
Catalog #:GW6005 250/1 WR 182TC 3.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | GW6000 | Service Factor: | 1.0 |
| Output Diameter (in): | 3.438 in | Gear Type: | Double-worm |
| Product Line: | Worm Gear Drive | Ratio: | 250:1 |
| Input Diameter (in): | 1.125 in | Maximum Input HP: | 4.25 @ 1750 RPM |
| Model Code: | GW6005 | Frame Size: | 180TC |
| Product Type: | Right Angle | Mounting Style: | SELECT |
| Input Style: | C-Face Quill | Keyway: | 1/4 x 1/8 |
| Ratio Range: | 250:1 to 500:1 | Output RPM: | 7.1 |
| Center Distance (in): | 6 | Reduction: | DOUBLE |
| Motor Frame Size: | 180TC | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 24841 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798094779 | Weight: | 406.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

