Hub City GW Series Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - GW7004 150/1 WR 182TC DOUBLE OUTPUT
Part #:0270-02618
Catalog #:GW7004 150/1 WR 182TC DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 2.750 in | Series Code: | GW7000 |
| Service Factor: | 1 | Product Line: | Worm Gear Drive |
| Input Diameter (in): | 1.125 in | Frame Size: | 180TC |
| Product Type: | Right Angle | Model Code: | GW7004 |
| Gear Type: | Double-worm | Maximum Input HP: | 7.25 |
| Ratio: | 150:1 | Input Style: | C-Face Quill |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 11.4 |
| Center Distance (in): | 7 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 30,621 in/lbs |
General Specifications
| Weight: | 482.00 LB | Packaged Length: | 48.00 IN |
| Packaged Width: | 24.00 IN | Packaged Height: | 30.00 IN |

