Hub City GW Series Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - GW6008 3600/1 WR 143TC
Part #:0270-02626
Catalog #:GW6008 3600/1 WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 3600:1 | Series Code: | GW6000 |
| Frame Size: | 140TC | Product Type: | Right Angle |
| Product Line: | Worm Gear Drive | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Output Diameter (in): | 2.438 in |
| Gear Type: | Double-worm | Maximum Input HP: | 0.65 |
| Model Code: | GW6008 | Output RPM: | 0.5 |
| Ratio Range: | 2500:1 + | Input Style: | C-Face Quill |
| Center Distance (in): | 6 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 23,067 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 521.00 LB | Packaged Length: | 48.00 IN |
| Packaged Width: | 24.00 IN | Packaged Height: | 30.00 IN |

