Hub City GW Series Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - GW10004 3600/1 WR 182TC DOUBLE OUTPUT
Part #:0270-02627
Catalog #:GW10004 3600/1 WR 182TC DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Double-worm | Model Code: | GW10004 |
| Maximum Input HP: | 1.46 | Input Diameter (in): | 1.125 in |
| Frame Size: | 180TC | Product Line: | Worm Gear Drive |
| Service Factor: | 1 | Ratio: | 3600:1 |
| Product Type: | Right Angle | Series Code: | GW10000 |
| Output Diameter (in): | 3.750 in | Ratio Range: | 2500:1 + |
| Input Style: | C-Face Quill | Output RPM: | 0.5 |
| Center Distance (in): | 10 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 73,284 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 1,151.00 LB | Packaged Length: | 48.00 IN |
| Packaged Width: | 24.00 IN | Packaged Height: | 30.00 IN |

