Hub City GW Series Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - GW6005 1000/1 WR 143TC 2.000
Part #:0270-02635
Catalog #:GW6005 1000/1 WR 143TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Series Code: | GW6000 |
| Product Line: | Worm Gear Drive | Service Factor: | 1 |
| Ratio: | 1000:1 | Gear Type: | Double-worm |
| Maximum Input HP: | 1.61 | Output Diameter (in): | 2.000 in |
| Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Model Code: | GW6005 | Output RPM: | 1.8 |
| Ratio Range: | 1000:1 to 2500:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 6 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 27,737 in/lbs |
General Specifications
| UPC: | 662961054197 | Weight: | 406.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

