Hub City GW Series Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - GW8004 200/1 WR 213TC SINGLE OUTPUT
Part #:0270-02697
Catalog #:GW8004 200/1 WR 213TC SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 200:1 | Gear Type: | Double-worm |
| Output Diameter (in): | 3.000 in | Frame Size: | 210TC |
| Product Type: | Right Angle | Maximum Input HP: | 7.92 |
| Input Diameter (in): | 1.375 in | Series Code: | GW8000 |
| Model Code: | GW8004 | Product Line: | Worm Gear Drive |
| Service Factor: | 1 | Output RPM: | 8.5 |
| Ratio Range: | 100:1 to 250:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 8 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 44,158 in/lbs |
General Specifications
| UPC: | 662961712776 | Weight: | 728.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

