Hub City GW Series Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - GW7004 250/1 WR 182TC SINGLE OUTPUT
Part #:0270-02698
Catalog #:GW7004 250/1 WR 182TC SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.125 in | Series Code: | GW7000 |
| Product Type: | Right Angle | Model Code: | GW7004 |
| Service Factor: | 1 | Output Diameter (in): | 2.750 in |
| Product Line: | Worm Gear Drive | Gear Type: | Double-worm |
| Ratio: | 250:1 | Maximum Input HP: | 4.9 |
| Frame Size: | 180TC | Output RPM: | 7.1 |
| Ratio Range: | 250:1 to 500:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 7 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 31,238 in/lbs |
General Specifications
| UPC: | 662961712783 | Weight: | 482.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

