Hub City GW Series Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - GW6002 600/1 WR 3.438
Part #:0270-02703
Catalog #:GW6002 600/1 WR 3.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Model Code: | GW6002 |
| Product Line: | Worm Gear Drive | Product Type: | Right Angle |
| Output Diameter (in): | 3.438 in | Ratio: | 600:1 |
| Service Factor: | 1 | Gear Type: | Double-worm |
| Maximum Input HP: | 2.24 | Series Code: | GW6000 |
| Output RPM: | 2.9 | Input Style: | Shaft |
| Ratio Range: | 500:1 to 750:1 | Center Distance (in): | 6 |
| Output Torque Rating (in-lb): | 27,151 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961740144 | Weight: | 402.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

