Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Double-Reduction Worm Reducer - GR-DFHMQ842-150-HL6-140-31
Part #:GR8425537.00
Catalog #:GR-DFHMQ842-150-HL6-140-31
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | Y: | 9.65 in |
| N: | 4.25 | Center Distance (in): | 4.25 in |
| H: | 0.56 in | CE: | 2.06 |
| R: | 0.75 in | C1: | 6.38 |
| BE: | 0.38 in | V: | 2.75 in |
| D1: | 2.28 | I: | 6.1 in |
| BF: | 0.41 | D2: | 4.44 |
| BD: | 6.5 | C: | 12.78 in |
| AJ: | 5.88 | X: | 11.5 in |
| BC: | 9.18 | A: | 6.13 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Mounting Style: | Flange Mounted Output Shaft |
| Output Shaft Assembly Code: | DFHMQ-HL6 | Keyway: | 3/16 X 3/32 |
| Mounting Assembly: | 6 | Bore Code: | 31 |
| Series Style: | GR-DFHMQ | Output Key: | 1/2 X 4 |
| Series Code: | GR | Output RPM: | 11.7 |
| Output HP: | 2.029 | Input Style: | C-Face Quill |
| Input HP: | 2.87 | Frame Size: | 140TC |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Orientation: | HL6 | Product Type: | Right Angle |
| Input Quill Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Double |
| Gear Type: | Double-worm | Ratio: | 150:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Center Distance (in): | 4.25 |
| Reduction: | Double | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 10931 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310133293 | Weight: | 178.00 LB |

