Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Double-Reduction Worm Reducer - GR-DHMQ852-600-H15-56-47
Part #:GR852205099.47
Catalog #:GR-DHMQ852-600-H15-56-47
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | C: | 15.43 in |
| V: | 4.26 in | BD: | 6.5 |
| BC: | 11.57 | U: | 0.75 in |
| AE2: | 0.68 | I: | 7.5 in |
| BH: | 14.47 | AD: | 8.85 |
| B: | 13 | J: | 11 in |
| AG: | 10.5 | L: | 6.07 in |
| AF: | 1 | AK: | 4.5 |
| F: | 5.81 | BF: | 0.41 |
| Center Distance (in): | 5.25 in | D1: | 2.94 |
| R: | 1 in | BE: | 0.38 in |
| AA: | 13.88 | M: | 2.38 |
| AE1: | 0.97 | AB: | 10.12 |
| CE: | 2.63 | H: | 0.66 in |
| G: | 2.91 | D2: | 5.12 |
| C1: | 8 |
Technical Specifications
| Mounting Style: | Base | Keyway: | 3/16 X 3/32 |
| Output RPM: | 2.92 | Output HP: | 1.079 |
| Series Code: | GR | Output Shaft Assembly Code: | DHMQ-H15 |
| Input RPM: | 1,750 | Series Style: | GR-DHMQ |
| Input HP: | 1.951 | Mounting Assembly: | 5 |
| Output Key: | 7/8 x 3.44 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Input Style: | C-Face Quill |
| Bore Code: | 47 | Frame Size: | 56C |
| Output Shaft Orientation: | H1 | Input Keyway: | 3/16 x 1.63 in |
| Ratio: | 600:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Double | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.938 in | Motor HP Rating: | 1.5 |
| Input Quill Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Ratio Range: | 500:1 to 750:1 | Gear Type: | Double-worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 5.25 |
| Reduction: | Double | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 23447 in/lbs |
General Specifications
| UPC: | 690310100349 | Weight: | 303.00 LB |

