Grove Gear Cast Iron Double-Reduction Worm Reducer - GR-DFE852-200-RR6
Part #:GR8525582.00
Catalog #:GR-DFE852-200-RR6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | M: | 2.38 |
| T: | 2.188 | CE: | 2.62 |
| FH: | 8 in | B: | 16 |
| I: | 7.5 in | O: | 5.62 in |
| AC: | 0.75 | Center Distance (in): | 5.25 in |
| D1: | 2.94 | H: | 0.81 in |
| D: | 6 | V: | 1.25 in |
| AD: | .38-16 UNC X 1.00 DP | BH: | 14.47 |
| J: | 14 in | BC: | 11.57 |
| A: | 16 | U: | 0.75 in |
| F: | 14 | N: | 16.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio: | 200:1 |
| Ratio Range: | 200:1 | Gear Type: | Double-worm |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Assembly: | DFE-RR6 | Output Shaft Assembly Code: | RR6 |
| Series Code: | GR | Input Keyway: | 3/16 x 1.63 in |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 4.63 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | Single | Input HP: | 4.438 |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Double |
| Model Code: | DFE852 | Output RPM: | 8.75 |
| Output Torque Rating (in-lb): | 21487 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310101988 | Weight: | 330.00 LB |

