Grove Gear Cast Iron Double-Reduction Worm Reducer - GR-DFE852-300-LL1
Part #:GR8525642.00
Catalog #:GR-DFE852-300-LL1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.25 in | M: | 2.38 |
| O: | 5.62 in | Center Distance (in): | 5.25 in |
| BH: | 14.47 | H: | 0.81 in |
| A: | 16 | L: | 6.07 in |
| N: | 16.5 | I: | 7.5 in |
| FH: | 8 in | CE: | 2.62 |
| D1: | 2.94 | F: | 14 |
| BC: | 11.57 | B: | 16 |
| U: | 0.75 in | AC: | 0.75 |
| J: | 14 in | AD: | .38-16 UNC X 1.00 DP |
| D: | 6 | T: | 2.188 |
Technical Specifications
| Output Key: | 1/2 X 4.63 | Input HP: | 3.23 |
| Input Keyway: | 3/16 x 1.63 in | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | Single | Output Shaft Assembly Code: | LL-1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Double-worm |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 5.83 |
| Ratio Range: | 300:1 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Double | Series Code: | GR |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Assembly: | DFE-LL1 | Model Code: | DFE852 |
| Ratio: | 300:1 | Product Type: | Right Angle |
| Output Diameter (in): | 2.188 in | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 22434 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310102077 | Weight: | 330.00 LB |

