Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Double-Reduction Worm Reducer - GR-DMQ860-250-R5-180
Part #:GR860211131.00
Catalog #:GR-DMQ860-250-R5-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | O: | 4.65 in |
| J: | 12.75 in | D1: | 3.5 |
| T: | 2.5 | R: | 4 in |
| Center Distance (in): | 6 in | D2: | 6.5 |
| K: | 6.38 in | RQ: | 5.81 in |
| LQ1: | 6.34 in | H-Tap size: | 5/8-11 UNC in |
| N: | 10 | BF: | 0.53 |
| C: | 18.38 in | TAP Depth: | 1 in |
| BE1: | 0.5 in | B: | 14.25 |
| BD: | 9 | AJ: | 7.25 |
| CE: | 3.25 | F: | 6.38 |
| BC: | 13.3 | AK: | 8.5 |
| A: | 8.13 |
Technical Specifications
| Keyway: | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Output Key: | 5/8 X 4.00 | Input RPM: | 1,750 |
| Input HP: | 4.251 | Mounting Style: | Base |
| Output Shaft Orientation: | R5 | Output Shaft Assembly Code: | DMQ |
| Output HP: | 2.759 | Series Style: | GR-DMQ |
| Frame Size: | 180TC | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Series Code: | GR | Overhung Load: | 3,723 |
| Output RPM: | 7 | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Double |
| Gear Type: | Double-worm | Reducer: | Worm - Right Angle |
| Ratio: | 250:1 | Input Quill Diameter (in): | 1.125 in |
| Ratio Range: | 250:1 to 500:1 | Output Diameter (in): | 2.500 in |
| Product Type: | Right Angle | Center Distance (in): | 6 |
| Reduction: | Double | Motor Frame Size: | 180TC |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 24841 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 406.00 LB |

