Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Double-Reduction Worm Reducer - GR-DFE860-200-RR6
Part #:GR8605507.00
Catalog #:GR-DFE860-200-RR6
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | T: | 2.438 |
| V: | 1.5 in | O: | 7.63 in |
| B: | 19.5 | J: | 17 in |
| Center Distance (in): | 6 in | F: | 17 |
| L: | 6.76 in | D: | 7 |
| BC: | 13.3 | BH: | 16.7 |
| AC: | 0.75 | M: | 2.38 |
| AM: | 5.28 | O*: | 7.63 in |
| AD: | .38-16 UNC X 1.00 DP | C1: | 9.38 |
| CE: | 3.25 | N: | 22.5 |
| K: | 28.36 in | D1: | 3.5 |
| H: | 0.88 in | A: | 19.5 |
| FH: | 9.5 in | FC: | 10.24 |
Technical Specifications
| Output Key: | 5/8 X 6.50 | Output RPM: | 8.75 |
| Output Shaft Orientation: | RR6 | Output HP: | 3.416 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Series Style: | GR-DFE |
| Input Style: | Solid Shaft | Series Code: | GR |
| Mounting Style: | Extended Flange Mounted Output Shaft | Input HP: | 4.954 |
| Overhung Load: | 3,723 | Output Shaft Assembly Code: | RR6 |
| Reducer Style: | Worm - Right Angle | Input RPM: | 1,750 |
| Assembly: | DFE-RR6 | Product Type: | Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Double-worm |
| Output Diameter (in): | 2.438 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Ratio Range: | 200:1 |
| No. of Gear Reductions: | Double | Reducer: | Worm - Right Angle |
| Model Code: | DFE860 | Input Keyway: | 3/16 x 1.63 in |
| Ratio: | 200:1 | Service Factor: | 1 |
| Center Distance (in): | 6 | Reduction: | Double |
| Output Shaft Direction: | Single | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 24607 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310133835 | Weight: | 442.00 LB |

