Grove Gear Cast Iron Double-Reduction Worm Reducer - GR-DFE860-150-LL1
Part #:GR8605578.00
Catalog #:GR-DFE860-150-LL1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.88 in | A: | 19.5 |
| AD: | .38-16 UNC X 1.00 DP | T: | 2.438 |
| O: | 7.63 in | CE: | 3.25 |
| D: | 7 | J: | 17 in |
| FC: | 10.24 | Center Distance (in): | 6 in |
| B: | 19.5 | F: | 17 |
| V: | 1.5 in | D1: | 3.5 |
| BC: | 13.3 | FH: | 9.5 in |
| BH: | 16.7 | L: | 6.76 in |
| N: | 22.5 | U: | 0.875 in |
| M: | 2.38 | AC: | 0.75 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Output Diameter (in): | 2.438 in | Output Shaft Assembly Code: | LL-1 |
| Input Style: | Solid Shaft | Output RPM: | 11.7 |
| Ratio: | 150:1 | Shaft Seal Material: | Viton |
| Ratio Range: | 150:1 | Gear Type: | Double-worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Direction: | Single | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 6 | Model Code: | DFE860 |
| Input HP: | 5.945 | Service Factor: | 1 |
| No. of Gear Reductions: | Double | Series Code: | GR |
| Output Key: | 5/8 X 6.50 | Input Keyway: | 3/16 x 1.63 in |
| Reducer: | Worm - Right Angle | Assembly: | DFE-LL1 |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 23471 in/lbs |
General Specifications
| UPC: | 690310102091 | Weight: | 444.00 LB |

