Grove Gear Cast Iron Double-Reduction Worm Reducer - GR-DFE870-75-LL1
Part #:GR8705544.00
Catalog #:GR-DFE870-75-LL1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BH: | 16.9 | AC: | 1 |
| O: | 7.63 in | FH: | 10.75 in |
| V: | 1.75 in | U: | 0.875 in |
| N: | 24 | F: | 19 |
| M: | 2.38 | A: | 22 |
| AD: | .38-16 UNC X 1.00 DP | CE: | 3.25 |
| Center Distance (in): | 7 in | B: | 22 |
| BC: | 12.96 | T: | 2.937 |
| J: | 19 in | L: | 6.76 in |
| D1: | 3.5 | H: | 1.13 in |
| D: | 8.5 | FC: | 10.63 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Gear Type: | Double-worm |
| Output RPM: | 23.3 | Input Keyway: | 3/16 x 1.75 in |
| No. of Gear Reductions: | Double | Output Shaft Direction: | Single |
| Output Shaft Assembly Code: | LL-1 | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Output Diameter (in): | 2.937 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input HP: | 9.13 |
| Assembly: | DFE-LL1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Output Key: | 3/4 X 6.44 | Ratio: | 75:1 |
| Ratio Range: | 75:1 | Service Factor: | 1 |
| Center Distance (in): | 7 | Model Code: | DFE870 |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 20601 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310102022 | Weight: | 643.00 LB |

