Grove Gear Cast Iron Double-Reduction Worm Reducer - GR-DFE870-300-LL1
Part #:GR8705547.00
Catalog #:GR-DFE870-300-LL1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 8.5 | A: | 22 |
| B: | 22 | F: | 19 |
| AC: | 1 | M: | 2.38 |
| D1: | 3.5 | BH: | 16.9 |
| J: | 19 in | T: | 2.937 |
| FC: | 10.63 | H: | 1.13 in |
| O: | 7.63 in | AD: | .38-16 UNC X 1.00 DP |
| BC: | 12.96 | FH: | 10.75 in |
| CE: | 3.25 | Center Distance (in): | 7 in |
| U: | 0.875 in | V: | 1.75 in |
| L: | 6.76 in | N: | 24 |
Technical Specifications
| Output RPM: | 5.83 | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Output Shaft Direction: | Single |
| No. of Gear Reductions: | Double | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio Range: | 300:1 |
| Output Key: | 3/4 X 6.44 | Input RPM: | 1,750 |
| Model Code: | DFE870 | Output Diameter (in): | 2.937 in |
| Series Code: | GR | Input HP: | 4.27 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio: | 300:1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 7 |
| Assembly: | DFE-LL1 | Input Diameter (in): | 0.875 in |
| Gear Type: | Double-worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 x 1.75 in | Output Shaft Assembly Code: | LL-1 |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 33136 in/lbs |
General Specifications
| UPC: | 690310102046 | Weight: | 643.00 LB |

