Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Double-Reduction Worm Reducer - GRG-DMQ821-300-R5-56
Part #:GRG821211096.00
Catalog #:GRG-DMQ821-300-R5-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8-16 UNC in | F: | 3 |
| TAP Depth: | 0.63 in | D2: | 2.28 |
| LQ: | 3.46 in | J: | 4.75 in |
| C: | 7.28 in | BC: | 6.32 |
| G: | 1.5 | I: | 3.61 in |
| AK: | 4.5 | BE: | 0.38 in |
| AJ: | 5.88 | B: | 5.8 |
| RQ: | 3.09 in | T: | 1 |
| R: | 2.03 in | BF: | 0.41 |
| Center Distance (in): | 2.06 in | K: | 2.38 in |
| O: | 2.29 in | D1: | 1.72 |
| N: | 4.68 | CE: | 1.33 |
| BD: | 6.5 | A: | 3.81 |
Technical Specifications
| Frame Size: | 56C | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 1.44 | Output HP: | 0.128 |
| Series Style: | GRG-DMQ | Output Shaft Assembly Code: | DMQ |
| Mounting Style: | Base | Overhung Load: | 1,175 |
| Output RPM: | 5.83 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Input HP: | 0.222 | Keyway: | 3/16 X 3/32 |
| Input RPM: | 1,750 | Series Code: | GRG |
| Output Shaft Orientation: | R5 | Product Type: | Right Angle |
| Gear Type: | Double-worm | Ratio Range: | 250:1 to 500:1 |
| Input Quill Diameter (in): | 0.625 in | No. of Gear Reductions: | Double |
| Reducer: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.000 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 300:1 | Center Distance (in): | 2.06 |
| Reduction: | Double | Motor Frame Size: | 56C |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 1392 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310169803 | Weight: | 46.00 LB |

