Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Double-Reduction Worm Reducer - GR-DU842-1000-L1
Part #:GRU42201012.00
Catalog #:GR-DU842-1000-L1
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13.24 | I: | 6.1 in |
| D2: | 3.69 | U: | 0.625 in |
| O: | 4.5 in | L: | 4.82 in |
| F: | 7.63 | G: | 3.81 |
| CE: | 4.25 | J: | 11.12 in |
| C: | 12.38 in | BJ: | 18.19 |
| Center Distance (in): | 4.25 in | T: | 1.875 |
| M: | 1.76 | D1: | 2.28 |
| C1: | 6.38 | K: | 5.56 in |
| BC: | 9.18 | N: | 8.12 |
| R: | 4.44 in | A: | 9.75 |
Technical Specifications
| Series Type: | Cast Iron 800 Worm Gear Reducers | Overhung Load: | 3,715 |
| Output RPM: | 1.75 | Input HP: | 0.749 |
| Input Style: | Shaft | Mounting Style: | Horizontal Base, Worm Under |
| Series Style: | GR-DU | Output HP: | 0.351 |
| Output Shaft Orientation: | L1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | DU | Series Code: | GR |
| Output Key: | 1/2x3.06 | Ratio Range: | 1000:1 to 2500:1 |
| Input Keyway: | 3/16X1.38 in | Gear Type: | Double-worm |
| No. of Gear Reductions: | Double | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio: | 1000:1 |
| Output Diameter (in): | 1.875 in | Center Distance (in): | 4.25 |
| Reduction: | Double | Output Torque Rating (in-lb): | 12273 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| Weight: | 185.00 LB |

