Morse Cast Iron Double-Reduction Worm Reducer - 13GCDB1200 R-L 56C
Part #:MI0272
Catalog #:13GCDB1200 R-L 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | F: | 4.12 |
| G: | 2.06 | B: | 6 |
| H: | 0.34 in | C: | 5.06 in |
| J: | 5 in | K: | 2.5 in |
| Center Distance (in): | 1.33 in | BC: | 3 |
| N: | 3.69 | BE: | 0.38 in |
| AJ: | 5.88 | T: | 0.625 |
| I: | 2.18 in | AK: | 4.5 |
| BF: | 0.41 | LQ: | 3.68 in |
| A: | 5 | O: | 1.56 in |
Technical Specifications
| Output Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.33 | Assembly: | GCDB-R-L |
| Ratio Range: | 1200:1 | Input Quill Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Output Key: | 3/16 X 1.50 |
| Input HP: | 0.02 | Service Factor: | 1 |
| Output Shaft Direction: | Single | No. of Gear Reductions: | Double |
| Output Shaft Assembly Code: | R-L | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Overhung Load: | 232 |
| Gear Type: | Double-worm | Ratio: | 1200:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Output RPM: | 1.46 |
| Input Style: | C - Face Quill | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 297 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288057857 | Weight: | 12.00 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 8.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

