Morse Cast Iron Double-Reduction Worm Reducer - 50DVX 300 R-LD
Part #:MQ0277
Catalog #:50DVX 300 R-LD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FH: | 8 in | U: | 0.75 in |
| AD: | 3/8 -18 - 1.00 DP. | AC: | 0.75 |
| M: | 2 | H: | 0.72 in |
| N: | 15.5 | D1: | 3.37 |
| O: | 5.625 in | Center Distance (in): | 5 in |
| L: | 6.06 in | BC: | 7.81 |
| V: | 1.25 in | T: | 2.1875 |
| F: | 14 | I: | 6.722 in |
| A: | 16 | J: | 14 in |
| BH: | 10.93 | B: | 16 |
| D: | 6.05 | CE: | 2.5 |
Technical Specifications
| Gear Type: | Double-worm | Overhung Load: | 2,524 |
| Input Style: | Solid Shaft | Ratio: | 300:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 x 1.63 in | Ratio Range: | 300:1 |
| Output Shaft Direction: | Single | Center Distance (in): | 5 |
| Assembly: | VX-R-LD | Input HP: | 1.93 |
| No. of Gear Reductions: | Double | Output Shaft Assembly Code: | R-LD |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Key: | 1/2 X 4.63 |
| Output Diameter (in): | 2.1875 in | Output RPM: | 5.83 |
| Input Diameter (in): | 1.375 in | Service Factor: | 1 |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 13507 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288175216 | Weight: | 336.50 LB |
| Packaged Length: | 24.50 IN | Packaged Width: | 24.50 IN |
| Packaged Height: | 23.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

