Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Double-Reduction Worm Reducer - NH-DVLM832-300-RU1-140
Part #:NHV32205060.00
Catalog #:NH-DVLM832-300-RU1-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 7.03 | BD: | 6.5 |
| T: | 1.5 | Center Distance (in): | 3.25 in |
| BC: | 7.53 | DL: | 3.5 |
| AJ: | 5.88 | CE: | 1.75 |
| C1: | 5 | BH: | 9.22 |
| LM: | 6.7 | I: | 5.02 in |
| B: | 8 | J: | 7 in |
| U: | 0.625 in | F: | 12.82 |
| L: | 4.35 in | V: | 0.31 in |
| AK: | 4.5 | O: | 4.24 in |
| D1: | 2.06 | BF: | 0.41 |
| H: | 0.47 in | DH: | 4.81 |
| K: | 3.5 in | BE: | 0.38 in |
| A: | 13.86 |
Technical Specifications
| Input HP: | 0.811 | Assembly: | DVLM |
| Reducer Style: | DVLM | Input Style: | C-Face Coupled |
| Input RPM: | 1,750 | Output HP: | 0.45 |
| Reducer: | Worm - Right Angle | Output RPM: | 5.83 |
| Frame Size: | 140TC | Output Shaft Orientation: | RU1 |
| Output Key: | 3/8 X 2.25 | Ratio: | 300:1 |
| Series: | NH Series - Narrow Housing Worm Gear Reducers | Gear Type: | Double-worm |
| Output Diameter (in): | 1.500 in | Input Keyway: | 3/16 X 1.63 in |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Ratio Range: | 250:1 to 500:1 |
| No. of Gear Reductions: | Double | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Reduction: | Double |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 4865 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| Weight: | 85.00 LB |

