Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 381L 15/1 B WR
Part #:0220-08274
Catalog #:381L 15/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 380L | Style: | B |
| Output Diameter (in): | 1.500 in | Product Type: | Right Angle |
| Input Diameter (in): | 1 in | Ratio: | 15:1 |
| Gear Type: | Worm | Output RPM: | 117 |
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Service Factor: | 1.0 |
| Input HP: | 8.87 | Model Code: | 381L |
| Center Distance (in): | 3.75 | Keyway: | 1/4 x 1/8 |
| Input Style: | Shaft | Ratio Range: | 15:1 |
| Mounting Style: | B | Overhung Load: | 1,600 |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4317 in/lbs | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798654218 | Weight: | 89.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

