Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384L 40/1 A WR 56C
Part #:0220-08357
Catalog #:384L 40/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Model Code: | 384L |
| Style: | A | Output RPM: | 43.8 |
| Frame Size: | 56C | Ratio: | 40:1 |
| Series Code: | 380L | Input HP: | 4.22 |
| Output Diameter (in): | 1.500 in | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Orientation: | LR |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Ratio Range: | 40:1 | Center Distance (in): | 3.75 |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 4816 in/lbs |
General Specifications
| UPC: | 662798655048 | Weight: | 94.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

