Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384L 50/1 A WR 182TC
Part #:0220-08374
Catalog #:384L 50/1 A WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 380L | Model Code: | 384L |
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Gear Type: | Worm |
| Input Diameter (in): | 1.125 in | Input HP: | 3.37 |
| Style: | A | Ratio: | 50:1 |
| Frame Size: | 180TC | Output Diameter (in): | 1.500 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output RPM: | 35 | Center Distance (in): | 3.75 |
| Output Shaft Orientation: | LR | Ratio Range: | 50:1 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4605 in/lbs |
General Specifications
| UPC: | 662798655215 | Weight: | 94.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

