Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384L 30/1 B WR 56C
Part #:0220-08380
Catalog #:384L 30/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Input HP: | 5 |
| Series Code: | 380L | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Service Factor: | 1 | Style: | B |
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Model Code: | 384L |
| Output Diameter (in): | 1.500 in | Ratio Range: | 30:1 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 4440 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798655277 | Weight: | 94.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

