Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384L 50/1 B WR 56C
Part #:0220-08382
Catalog #:384L 50/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | B | Ratio: | 50:1 |
| Gear Type: | Worm | Output RPM: | 35 |
| Service Factor: | 1 | Output Diameter (in): | 1.500 in |
| Product Type: | Right Angle | Series Code: | 380L |
| Frame Size: | 56C | Input HP: | 3.37 |
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Model Code: | 384L |
| Input Diameter (in): | 0.625 in | Motor Frame Size: | 56C |
| Ratio Range: | 50:1 | Center Distance (in): | 3.75 |
| Input Style: | C-Face Quill | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 4605 in/lbs |
General Specifications
| UPC: | 662798655291 | Weight: | 94.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

