Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384L 5/1 B WR 143TC
Part #:0220-08384
Catalog #:384L 5/1 B WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Input HP: | 20 |
| Series Code: | 380L | Model Code: | 384L |
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Output Diameter (in): | 1.500 in |
| Ratio: | 5:1 | Service Factor: | 1 |
| Gear Type: | Worm | Style: | B |
| Input Diameter (in): | 0.875 in | Output RPM: | 350 |
| Frame Size: | 140TC | Center Distance (in): | 3.75 |
| Motor Frame Size: | 140TC | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 3435 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798655314 | Weight: | 94.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

