Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384L 60/1 B WR 143TC
Part #:0220-08391
Catalog #:384L 60/1 B WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Model Code: | 384L |
| Output Diameter (in): | 1.500 in | Style: | B |
| Frame Size: | 140TC | Input HP: | 2.77 |
| Series Code: | 380L | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Gear Type: | Worm | Output RPM: | 29.2 |
| Service Factor: | 1 | Center Distance (in): | 3.75 |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4359 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798655383 | Weight: | 94.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

